BCM-I-04-00-A
Bridge Communication Module
Series BCM
- All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
- No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
- No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- 2 advanced grippers, 4 basic grippers or 6 digital devices
- Industrial design
- IP65 certified
Technical Data
Control | IO-Link wireless |
Number of grippers, max. | 4 |
IO-Link class | Class A/B |
IO-Link version | 1.1 |
Frequency range | 2.4 [GHz] |
Antenna | SMA screw connector |
Supply voltage | 18 ... 32 [V DC] |
Continuous current load supply | 2 [A] |
Load supply peak current | 4 [A] |
Supported transmission protocol | COM 3 |
Mounting options | Screw mounting |
Operating temperature | -25 ... +60 [°C] |
Protection to IEC 60529 | IP65 |
Weight | 222 [g] |
Certificates
Canada ISED - TigoHub i4 with NFA antenna
Canada ISED - TigoHub i4 with whip antenna
CE - EU Declaration of Conformity - TigoHub i4
Reach - TigoHub-i4-Certificate-of-Compliance
RoHS - TigoHub-i4-Certificate-of-Compliance
TigoHub i4 with TigoNFA and Whip Antenna - FCC grant
UL CERTIFICATE OF COMPLIANCE - TigoHub i4 (CT261-0007-4P-02)