GH6360-B

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

"The robust"

  • Gripper jaws may be up to 25% longer in comparison to the benchmark
    The highest force and torque measurement enables flexible for maximum dynamics
  • Over 30% more powerful than the benchmark
    Optimisation of weight and force reduces your application costs since all components can have a smaller scale
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
  • Securing the workpiece in case of drop in pressure above clamping element on the condition of a positive gripper jaw design (only for variant GHK)
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Inductive sensor
Technical Data
Stroke per jaw60 [mm]
Gripping force in closing1840 [N]
Gripping force in opening1520 [N]
Closing time0.4 [s]
Opening time0.4 [s]
Dead weight of mounted gripper finger max.3.5 [kg]
Length of the gripper fingers max.300 [mm]
Repetition accuracy +/-0.05 [mm]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.+5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle486 [cm³]
Protection to IEC 60529IP40
Weight7.3 [kg]
Benefits in detail
  1. Mounting block
    mounting for inductive proximity switch
  2. Mounting and positioning
    mounting possible from several sides for versatile positioning
  3. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  4. Gripper jaw
    individual gripper finger mounting
  5. Precise long T-Slot guides
    high forces and moments capacity
  6. Drive
    two double-acting pneumatic cylinders synchronized by gearwheel
  7. Energy supply
    possible from several sides CAUTION: always operate long stroke gripper with supplied exhaust air flow control valve (speed regulation)
  8. Robust, lightweight housing
    Hard-coated aluminum alloy