Clamp adjustable
Series SO-232

- Adjustable clamps for fixing to all profiles Standard with pivoting Slot nut and screws
Installation Size: SO-232 | ||||
Order-No. | Dimension A min. | Dimension A max. | Dimension B | |
---|---|---|---|---|
SO-23210057 | 17 [mm] | 57 [mm] | 16 [mm] | |
SO-23215070 | 19 [mm] | 70 [mm] | 20 [mm] | |
SO-23220072 | 22 [mm] | 72 [mm] | 25 [mm] |