Profile 40x40
Series SO-108
![](/fileadmin/_processed_/7/c/csm_SOM_BIL_SER_SO-108__SALL__AIN__V1_210075676c.png)
- Groove width 5mm Standard length 2000 mm Other lengths available on request
Installation Size: SO-108 | ||||
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10802000 | 40 [mm] | 40 [mm] | 2000 [mm] |
Installation Size: SO-108 | ||||
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10802000 | 40 [mm] | 40 [mm] | 2000 [mm] |