Suction finger rotatable
Series SO-302
![](/fileadmin/_processed_/f/a/csm_SOM_BIL_SER_SO-302__SALL__AIN__V1_5836721a87.png)
- Suction fingers with swivel head for inclined surfaces to suction cup, suitable for mini and bellows cups The suction cup can be adjusted for inclined surfaces uo to 45°
Installation Size: SO-302 | ||||
Order-No. | G1 | G2 | Dimension A | |
---|---|---|---|---|
SO-30211030 | M5 | M5 | 10 [mm] | |
SO-30211060 | M5 | M5 | 10 [mm] | |
SO-30211090 | M5 | M5 | 10 [mm] | |
SO-30222045 | G1/8" | G1/8" | 15 [mm] | |
SO-30222090 | G1/8" | G1/8" | 15 [mm] | |
SO-30222130 | G1/8" | G1/8" | 15 [mm] | |
SO-30223045 | G1/4" | G1/8" | 15 [mm] | |
SO-30223090 | G1/4" | G1/8" | 15 [mm] | |
SO-30223130 | G1/4" | G1/8" | 15 [mm] | |
SO-30232045 | G1/8" | G1/8" | 20 [mm] | |
SO-30232090 | G1/8" | G1/8" | 20 [mm] | |
SO-30232130 | G1/8" | G1/8" | 20 [mm] | |
SO-30233045 | G1/4" | G1/4" | 20 [mm] | |
SO-30233090 | G1/4" | G1/4" | 20 [mm] | |
SO-30233130 | G1/4" | G1/4" | 20 [mm] |