Vacuum generator
Series VIP
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_VIP__SALL__AIN__V1.png)
- Note
Manometer order no. VM62, suitable for VIP4 to VILP16, is not supplied with product
Installation Size: VIP4 | ||||
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
---|---|---|---|---|
VIP4 | 90 [%] | 63 [l norm] | 165 [l norm/min.] | |
Installation Size: VIP8 | ||||
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
VIP8 | 90 [%] | 126 [l norm] | 320 [l norm/min.] | |
Installation Size: VIP12 | ||||
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
VIP12 | 90 [%] | 240 [l norm] | 590 [l norm/min.] | |
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
VILP16 | 90 [%] | 240 [l norm] | 350 [l norm/min.] |