LBHS not possible
Clamping Element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | SHS | 20 | SHS..C | show variant |
THK | SHS | 20 | SHS..LC | show variant |
THK | SHS | 20 | SHS..LV | show variant |
THK | SHS | 20 | SHS..V | show variant |
CPC | ARC(ARU) | 20 | ARC-FN | show variant |
CPC | ARC(ARU) | 20 | ARC-FS | show variant |
CPC | ARC(ARU) | 20 | ARC-MN | show variant |
CPC | ARC(ARU) | 20 | ARC-MS | show variant |
HIWIN | RG(QR) | 30 | RGW..CC | show variant |
HIWIN | RG(QR) | 30 | RGW..HC | show variant |
HIWIN | CRG | 30 | CRGW..CC | show variant |
HIWIN | CRG | 30 | CRGW..HC | show variant |
HIWIN | CRG | 30 | CRGH..CA | show variant |
HIWIN | CRG | 30 | CRGH..HA | show variant |
HIWIN | RG(QR) | 30 | QRW..CC | show variant |
HIWIN | RG(QR) | 30 | QRW..HC | show variant |
Technical Data
Wiper | - |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending