HK2010B

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LRX(MX) | 20 | LRX | show variant |
| IKO | LRX(MX) | 20 | LRXC | show variant |
| IKO | LRX(MX) | 20 | LRXG | show variant |
| IKO | LRX(MX) | 20 | LRXS | show variant |
| IKO | LRX(MX) | 20 | LRXSC | show variant |
| IKO | LRX(MX) | 20 | LRXSG | show variant |
| IKO | LRX(MX) | 20 | MX | show variant |
| IKO | LRX(MX) | 20 | MXC | show variant |
| IKO | LRX(MX) | 20 | MXG | show variant |
| IKO | LRX(MX) | 20 | MXL | show variant |
| IKO | LRX(MX) | 20 | MXS | show variant |
| IKO | LRX(MX) | 20 | MXSC | show variant |
| IKO | LRX(MX) | 20 | MXSG | show variant |
| IKO | LRX(MX) | 20 | MXSL | show variant |
| IKO | LRX(MX) | 20 | LRXD | show variant |
| IKO | LRX(MX) | 20 | LRXD..SL | show variant |
| IKO | LRX(MX) | 20 | LRXDC | show variant |
| IKO | LRX(MX) | 20 | LRXDC..SL | show variant |
| IKO | LRX(MX) | 20 | LRXDG | show variant |
| IKO | LRX(MX) | 20 | LRXDG..SL | show variant |
| IKO | LRX(MX) | 20 | MXD | show variant |
| IKO | LRX(MX) | 20 | MXDC | show variant |
| IKO | LRX(MX) | 20 | MXDG | show variant |
| IKO | LRX(MX) | 20 | MXDL | show variant |
| NSK | RA(R1A) | 20 | RAA..AN | show variant |
| NSK | RA(R1A) | 20 | RAA..BN | show variant |
| NSK | RA(R1A) | 20 | RAA..EM | show variant |
| NSK | RA(R1A) | 20 | RAA..GM | show variant |
| HIWIN | CG | 20 | CGH..CA | show variant |
| HIWIN | CG | 20 | CGH..HA | show variant |
| HIWIN | CG | 20 | CGW..CC | show variant |
| HIWIN | CG | 20 | CGW..HC | show variant |
| HIWIN | PGC | 20 | PGCH..CA | show variant |
| HIWIN | PGC | 20 | PGCH..HA | show variant |
| HIWIN | PGC | 20 | PGCW..CC | show variant |
| HIWIN | PGC | 20 | PGCW..HC | show variant |
Technical Data
| Operation | manual |
| Holding force | 1200 [N] |
| Tightening torque | 5 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.22 [kg] |
| Function | clamping |
| Installation direction | from the front |
| max. length clamping | 24 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Clamping lever made from plastic
- Freely adjustable (release by lifting)
- Clamping jaw
- The floating bearings
- guarantee symmetrical application of force
- Housing


