MK1201A

Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LRX(MX) | 12 | LRX | show variant |
| IKO | LRX(MX) | 12 | LRXC | show variant |
| IKO | LRX(MX) | 12 | LRXD | show variant |
| IKO | LRX(MX) | 12 | LRXD..SL | show variant |
| IKO | LRX(MX) | 12 | LRXDC | show variant |
| IKO | LRX(MX) | 12 | LRXDC..SL | show variant |
| IKO | LRX(MX) | 12 | LRXDG | show variant |
| IKO | LRX(MX) | 12 | LRXDG..SL | show variant |
| IKO | LRX(MX) | 12 | LRXG | show variant |
| IKO | LWH(MH) | 12 | LWHD | show variant |
| IKO | LWH(MH) | 12 | LWHD..SL | show variant |
| IKO | LWH(MH) | 12 | LWHDC..SL | show variant |
| IKO | LWH(MH) | 12 | LWHDG..SL | show variant |
| IKO | LWH(MH) | 12 | LWHT | show variant |
| IKO | LWH(MH) | 12 | LWHT..SL | show variant |
| IKO | LWH(MH) | 12 | MHD | show variant |
| IKO | LWH(MH) | 12 | MHD..SL | show variant |
| IKO | LWH(MH) | 12 | MHDC..SL | show variant |
| IKO | LWH(MH) | 12 | MHDG..SL | show variant |
| IKO | LWH(MH) | 12 | MHT | show variant |
| IKO | LWH(MH) | 12 | MHT..SL | show variant |
| THK | HSR | 12 | HSR..RM | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 350 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.015 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.2 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 4 [cm³] |
| max. length clamping | 50 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally




