E050-10-025

- Product characteristics
The RETRO automatic self-closing unit consists of a pneumatic damper with integrated self return mechanism. - The RETRO automatic self-closing unit is available individually or in a set with various actuators.
- The geometry of the RETRO automatic self-closing unit derives primarily from its function. The focus is on the visually functional design with the most compact dimensions possible.
- The RETRO automatic self-closing unit features a high load capacity. For weights to be dampened of 25 kg per unit.
- The strengths of the automatic self-closing unit are its versatile application options, high flexibility, modular design and compactness.
- The RETRO automatic self-closing unit can be installed both horizontally and vertically without special previous knowledge.
Technical Data
Stroke | 50 [mm] |
Distance between holes | 192 [mm] |
Mass to be braked | 25 [kg] |
Free-run | Yes |
Spring channel integrated | Yes |
Material piston rod | Plastics |
Miscellaneous Characteristics | High locking lever |
Type | R2 |
Housing length | 201 [mm] |
Housing width | 10.4 [mm] |
Housing height | 18.5 [mm] |
Design | Systeme |
Damping type | Luftreibungsdämpfer |
Suitability | Schiebetürendämpfung |
Downloads
PDF datasheet
Download