Series SP

  • Range of applications
    Rough, highly textured surfaces, such as corrugated metal and wood, etc...
  • Special features
    Highly adjustable sealing face Robust and strong with aluminium carrier plate NBR knobbed surface to absorb lateral forces
Installation Size: SP80
Order-No.Vacuum force theoreticalVolumeG1
SP80-7EPDM274 [N]55 [cm³]G1/4"
Installation Size: SP120
Order-No.Vacuum force theoreticalVolumeG1
SP120-10EPDM628 [N]131 [cm³]G1/4"
Installation Size: SP160
Order-No.Vacuum force theoreticalVolumeG1
SP160-10EPDM1232 [N]277 [cm³]G1/4"