ADS308C-O
pressure piece
Series ADS
Technical Data
Design | pressure piece |
Weight | 0.12 [kg] |
Installation size | GD300-ADS |
Total spring force max. | 49.0 [N] |
Total spring force min. | 30.0 [N] |
Stroke | 5 [mm] |
PWIS-free | Yes |
Suitable for gripper version | C / O |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fads300%5Fasmtab%2Eprj&varset=%7BARTICLE%3DADS308C%2DO%7D&encoding=%25 |