AFWR1-50-A
Storage station
Series AFWR
Technical Data
Design | Storage station |
Weight | 0.22 [kg] |
Release force | 45 [N] |
Fa_H | 70 [N] |
Fa_V | 70 [N] |
PWIS-free | Yes |
Mr | 2 [Nm] |
Mx | 4 [Nm] |
My | 1 [Nm] |
Compatible with installation size | FWR50L-00-A |
REACH compliant | Yes |
RoHS compliant | Yes |
Locking force | 45 [N] |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fht%2Dfwr%2Fsch%5Fht%5Ffwr%5Fasmtab%2Eprj&varset=%7BARTICLE%3DAFWR1%2D50%2DA%7D&encoding=%25 |