KB3-07
Terminal block
Series KB
Technical Data
Design | Terminal block |
Weight | 0.003 [kg] |
Installation size | KB3 |
PWIS-free | Yes |
To match for Sensors-Ø | 3 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Design | Terminal block |
Weight | 0.003 [kg] |
Installation size | KB3 |
PWIS-free | Yes |
To match for Sensors-Ø | 3 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |