PLBH45-10
Distance plate
Series
Technical Data
Weight | 1.3 [kg] |
A | 856 [mm] |
A1 | 44 [mm] |
B1 | 210 [mm] |
B2 | 130 [mm] |
B3 | 44 [mm] |
B4 | 195 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 10 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lbhs.prj&varset={BESTELLNUM=PLBH45-10},{ARTIKEL=PLBH45-10} |
Downloads
Download CAD data
Download