PMB25-3
Distance plate
Series
Technical Data
Weight | 0.076 [kg] |
A | 75 [mm] |
A1 | 20 [mm] |
B2 | 44 [mm] |
B3 | 22 [mm] |
Design | Distance plate |
G1 | 6.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 3 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mbps.prj&varset={BESTELLNUM=PMB25-3},{ARTIKEL=PMB25-3} |
Downloads
Download CAD data
Download