PMB55-13
Distance plate
Series
Technical Data
Weight | 0.85 [kg] |
A | 140 [mm] |
A1 | 38 [mm] |
B2 | 62 [mm] |
B3 | 12 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 13 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mbps.prj&varset={BESTELLNUM=PMB55-13},{ARTIKEL=PMB55-13} |
Downloads
Download CAD data
Download