ZUB0008
Series ZUB
Technical Data
Weight | 0.24 [kg] |
No. of outlets | 4 [piece] |
Installation size | ZUB |
G1 | G1/4"-IG |
Weight | 281 [g] |
PWIS-free | Yes |
Dimension A | 96 [mm] |
Dimension B | 30 [mm] |
Dimension C | 5 [mm] |
Dimension D1 | 4.5 [mm] |
Dimension E | 20 [mm] |
Dimension F | 20 [mm] |
Dimension H | 34 [mm] |
Dimension I | 5 [mm] |
Dimension L | 106 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
PDF datasheet
Download