A019-10-002
Air dampers
Series Piano
Technical Data
Mass to be braked | 6.0 [kg] |
Damper Ø housing | 9.9 [mm] |
Damper housing length | 56.0 [mm] |
Damper Ø piston rod | 1.5 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Bumper |
Free-run | Yes |
Free-run length | 5.0 [mm] |
Damper reversal point | 5.0 [mm] |
Damper reversal point tolerance | +2/-1.6 [mm] |
Damper closing time | 1.0 [s] |
Damper closing time tolerance | +0.4/-0.3 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download