PHE16X15LMAS-A

Industrial shock absorbers PowerStop
Series High Energy
- Highest quality for the most extreme requirements and loads
- High energy absorption thanks to maximum utilization in each piston position
- Low-vibration and precise braking due to the constantly narrowing spiral groove
- Less wear thanks to the hydrostatic piston guide
- High level of operational safety and reliability
- Corrosion protection from using stainless steel
- Individual configuration for customized solutions
Technical Data
Tightening torque lock nut | 20 [Nm] |
Impact velocity max. | 2.2 [m/s] |
Impact velocity min. | 0.8 [m/s] |
Angle of Impact max. | 2 [°] |
Maximum energy absorption per hour in continuous operation | 50000 [J/h] |
Maximum energy absorption per stroke in continuous operation | 32 [J] |
Maximum energy absorption per stroke in case of emergency stop | 38 [J] |
Weight | 103 [g] |
Thread | M16X1.5 |
Hardness degree | Medium |
Stroke | 20 [mm] |
LANG | |
Head | with steel head |
Force on fixed stop max. | 3.5 [kN] |
PWIS-free | Yes |
Material | Stainless steel |
REACH compliant | Yes |
RoHS compliant | Yes |
Return force max. | 11 [N] |
Return force min. | 7 [N] |
Reset time max. | 0.4 [s] |
Protection | Wiper (NBR) |
Series | High Energy |
Permitted temperature range | -10 ... +70 [°C] |
H1-certified | Yes |
Accessory