NJ8-E2S-05

Inductive Proximity Switches
Series NJ
- Contact-free, wear-free and short-circuit proof
- Available starting at 3 mm Ø
Technical Data
Certification | CE |
Basic standard | IEC 60947-5-2 |
Protection to IEC 60529 | IP68 |
Function display | Yes |
Protected against polarity reversal | Yes |
Power indicator | No |
Short-circuit-proof | Yes |
Connection type | Connector |
Effective operating voltage | 24 [V DC] |
Load current capacity | 200 [mA] |
Rated short circuit current | 100 [A] |
Supply voltage min. | 10 [V DC] |
Supply voltage max. | 30 [V DC] |
Electrical version | DC, direct current |
Load capacitance max. | 500 [μF] |
No-load current damped max. | 9 [mA] |
Max. no-load current undamped | 3 [mA] |
Ripple max. | 15 [%] |
Switching output | PNP |
Switching frequency | 3000 [Hz] |
Switching function | Normally open (NO) |
Voltage drop | 2,5 [V] |
Tightening torque | 8.00 [Nm] |
Mounting length | 19,5 [mm] |
Rated operating distance Sn | 1.50 [mm] |
Installation type | flush |
Housing Material | Stainless steel |
Assured switching distance Sa | 1,20 [mm] |
Effective operating distance Sr | 1.5 [mm] |
Sensor-Ø | M8x1 [mm] |
Connector type | M8x1 |
Depth | 30.0 [mm] |
Ambient temperature range | -25 ... +70 [°C] |
Active surface material | PBT |