MGD802N

3-Jaw Concentric Grippers
Series MGD800
"The superior"
- Gripper jaws may be almost 100% longer in comparison to the benchmark
The highest force and torque measurement enables flexible for maximum dynamics - Best price/performance ratio
Reduces your investment costs and speeds the ROI for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
Technical Data
Stroke per jaw | 2 [mm] |
Gripping force in closing | 40 [N] |
Gripping force in opening | 45 [N] |
Closing time | 0.02 [s] |
Opening time | 0.02 [s] |
Repetition accuracy +/- | 0.02 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 0.3 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 0.05 [kg] |
Benefits in detail

- Removable centering sleeves
quick and economical positioning of the gripper fingers - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Energy supply
possible from several sides - Wedge hook mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage (from size 803 upwards) - Position sensing
permanent magnet for direct monitoring of piston movement - Precise T-Slot guide
high forces and moments capacity