ZGB130X1000-38-FL1-P

Vacuum gripping system
Series ZGB
- Dimensions: 130x800 mm–300x1000 mm
- Powerful
- Volume flow: 800 l/min - 2896 l/min
- Air consumption: 416 l/min - 832 l/min
- Vacuum level max.: -75 kPa
- Compatible with foam and Magic Cups
- Successor series to the ZGA with newly developed lightweight housing
Technical Data
Dimensions | 130x1000 [mm] |
Vacuum generator type | Vacuum cartridge |
Vacuum cartridge type | ZVCL303 |
Blow-off control valve | Yes |
Connection of the vacuum switch | Plug, M8, 4-pin |
Number of compressed air connections | 1 |
Levels and number of vacuum cartridges | 8 |
Air control valve version | NC |
Sealing element | Sealing foam mat |
Operating pressure max. | 7 [bar] |
Digital vacuum switch | Yes |
Compressed air connection | G1/4" inside |
Height of the sealing element | 10 [mm] |
Electr. connection solenoid valve | Cable connection to plug |
Noise level max. | 65 [dB] |
Hole pattern of the sealing foam mat | Round Ø5 |
permeable to air | |
Air control valve | Yes |
Air consumption at 6 bar | 832 [l/min] |
Solenoid valve | Yes |
Switching output | PNP |
Voltage | 24 [V] |
Number of stages Vacuum cartridge | 3 |
Valve type of the area gripper | Flow resistance |
Vacuum filter | Yes |
Weight | 5.3 [kg] |
Volume flow | 2896 [l/min] |