ZGM40X200-21-FS1

Vacuum gripping system
Series ZGM
- Dimensions: 16x108 mm–50x600 mm
- Powerful
- Volume flow: 41 l/min - 724 l/min
- Air consumption: 32 l/min - 208 l/min
- Vacuum level max.: -92 kPa
- Compatible with foam and Magic Cups
- Vacuum gripping system can be expanded modularly
Technical Data
Dimensions | 40x200 [mm] |
Vacuum generator type | Vacuum cartridge |
Vacuum cartridge type | ZVC302 |
Number of compressed air connections | 2 |
Levels and number of vacuum cartridges | 1 |
Sealing element | Sealing foam mat |
Operating pressure max. | 7 [bar] |
Compressed air connection | G1/8" inside |
Height of the sealing element | 8 [mm] |
Hole pattern of the sealing foam mat | Round Ø5 |
impermeable to air | |
Air consumption at 4 bar | 152 [l/min] |
Number of stages Vacuum cartridge | 2 |
Valve type of the area gripper | Flow resistance |
Vacuum filter | Yes |
Volume flow | 171 [l/min] |