PKS12X10-A

Clamping flange screwed on orthogonally
Series PKS

Available for M8-M36
You can use a clamping flange made of nickel-plated steel to connect the shock absorber to the structure more easily. After being fully screwed in, the shock absorber is clamped tightly to the clamping flange, which makes the locknut unnecessary.

Technical Data
ThreadM12
Weight20 [g]
PWIS-freeYes
RoHS compliantYes
REACH compliantYes