B8-Y-4
Y-Plug-in Connector
Series S
Technical Data
Fixing thread | M8-M8-M8 |
Connection type | Plug / socket / plug |
Connection type | Plug / socket / plug |
Version | Y-cable |
No. of contacts | 4 / 3 / 3 |
Protection to IEC 60529 | IP67 |