Expired model GG1065FNC

2-Jaw Angular Grippers
Series GG1000

Personal data
Message
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
  • Gripper jaws with mounting possibility on the side
Benefits in detail
  1. Cam-switch and mounting block
    for position sensing
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Sensing slot
    groove for positioning of the magnetic field sensor
  4. Permanent magnet
    sensing of the piston setting position via magnetic field sensors
  5. Positively driven lever mechanism
    synchronized the movement of the gripper jaws
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  7. Drive
    double-acting pneumatic cylinder
  8. Removable centering sleeves
    quick and economical positioning of the gripper fingers