SB190-90-C

Swivel Jaws
Series SBZ

"The superior"

  • Shock absorber with spiral groove technology
    Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output
  • Force transmission via gear wheel set
    The robust gear wheels stand for precision, reliability and long service life and guarantee smooth operation
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • IP54
  • Inductive sensor
  • Rotation angle 90°
  • Flange
  • End positions adjustable +/- 3
Technical Data
Swivel angle90 [°]
Torque per jaw57 [Nm]
Swivel angle regulable +/-3 [°]
Repetition accuracy +/-0.01 [°]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle320 [cm³]
Protection to IEC 60529IP54
Weight27 [kg]
FD12500 [N]
FZ6100 [N]
Benefits in detail
  1. Two way bearing drive shaft
    high forces and moments capacity
  2. Drive flange
    large size drive flange with end stop and large central hole (from SB150)
  3. Force transfer
    stable gear wheel set precise, reliable, durable
  4. Position sensing
    inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam
  5. Drive
    double-acting pneumatic cylinder
  6. Air flow control valve
    for speed regulation (included in the delivery)
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Integrated and patented hydraulic shock absorbers
    adjustable end position damping