HK2006A

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HIWIN | RG(QR) | 20 | RGW..CC | show variant |
| HIWIN | RG(QR) | 20 | RGW..HC | show variant |
| HIWIN | RG(QR) | 20 | RGH..CA | show variant |
| HIWIN | RG(QR) | 20 | RGH..HA | show variant |
| Rodriguez | BR | 20 | BRS..B | show variant |
| Rodriguez | BR | 20 | BRS..BS | show variant |
| THK | SRG | 20 | SRG..A | show variant |
| THK | SRG | 20 | SRG..LA | show variant |
| THK | SRG | 20 | SRG..LV | show variant |
| THK | SRG | 20 | SRG..V | show variant |
| Rollon | MRR(Mono Rail) | 20 | MRT..SW | show variant |
| Rollon | MRR(Mono Rail) | 20 | MRT..W | show variant |
| Rollon | MRR(Mono Rail) | 20 | MRS | show variant |
| Rollon | MRR(Mono Rail) | 20 | MRS..L | show variant |
| Rollon | MRR(Mono Rail) | 20 | MRS..LW | show variant |
| Rollon | MRR(Mono Rail) | 20 | MRS..W | show variant |
| THK | HDR | 20 | HDR..C | show variant |
| THK | HDR | 20 | HDR..LC | show variant |
| THK | HDR | 20 | HDR..LR | show variant |
| THK | HDR | 20 | HDR..R | show variant |
| HIWIN | CRG | 20 | CRGW..CC | show variant |
| HIWIN | CRG | 20 | CRGW..HC | show variant |
| HIWIN | CRG | 20 | CRGH..CA | show variant |
| HIWIN | CRG | 20 | CRGH..HA | show variant |
Technical Data
| Operation | manual |
| Holding force | 1200 [N] |
| Tightening torque | 5 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.24 [kg] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 24 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing


