HK2500M

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LWL | 25 | LWL..B | show variant |
| IKO | LWL | 25 | LWLC..B | show variant |
| IKO | LWL | 25 | LWLG..B | show variant |
| THK | SRS | 25 | SRS..M | show variant |
| IKO | ML | 25 | ML | show variant |
| IKO | ML | 25 | MLC | show variant |
| IKO | ML | 25 | MLG | show variant |
Technical Data
| Operation | manual |
| Holding force | 300 [N] |
| Tightening torque | 2.5 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.2 [kg] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 35 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing