ALSR1-40-B
Storage station
Series ALSR
Technical Data
Design | Storage station |
Weight | 0.9 [kg] |
Installation size | WWR-ALSR |
Fa_H | 100 [N] |
Fa_V | 50 [N] |
PWIS-free | Yes |
Mr | 1 [Nm] |
Mx | 1 [Nm] |
My | 5 [Nm] |
Compatible with installation size | WWR40L-B |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Falsr1%5Fasmtab%2Eprj&varset=%7BARTICLE%3DALSR1%2D40%2DB%7D&encoding=%25 |