LG1010-01SI

Internal gripper
Series LG1000
- Individually adjustable
The design of the gripper enables you to grip not only cylindrical gripping surfaces, but also conical and square ones with process reliability - Integrated air or vacuum feedthrough
Use this option for applications such as leak tests, purging or vacuuming your part - Surface protection provided by silicone membrane
In addition to covering a vast range of gripping diameters, the membrane provides ideal protection from damage
Equipment/Options
- IP54
- Maintenance free
- Axial energy supply
Technical Data
Total stroke in Ø | 3 [mm] |
Gripping diameter min. | 10 [mm] |
Gripping diameter max. | 13 [mm] |
Slip force max. | 53 [N] |
Retract time / Extend time | 0.2 [s] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 6 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 0.7 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 0.033 [kg] |
Benefits in detail
- Energy supply
Axial (version-01) or radial (version-02) - Mounting and positioning
via fit, thread and lock nut - Robust, lightweight housing
Hard-coated aluminum alloy - Direct gripping with rubber membrane
High holding force due to high friction value reset when venting - Through-hole
Compressed air or vacuum connection for cooling the workpieces or testing them for leaks (version-02)