ZK33

Cutting Tongs
Series ZK
- Flat structure
Reduces the interference contours and enables simple integration into your machine design - Decide for yourself!
The gripper jaw holder provides the option to adapt standard cutting, gripper jaws or your own design - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 5 million maintenance-free gripping cycles
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP40
- Inductive sensor
Technical Data
Stroke per jaw | 9 [°] |
Gripping moment in closing | 110 [Nm] |
Gripping force in closing | 6800 [N] |
Closing time | 0.2 [s] |
Opening time | 0.2 [s] |
Repetition accuracy +/- | 0.1 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 73 [cm³] |
Weight | 1.3 [kg] |
Accessory
Benefits in detail

- Switch cam
for position sensing - Mounting
for individual jaws, knives, chucks and similar - Integrated spring
supports jaw return (ZK33) - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
via wedge and rollers - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Drive
double-acting pneumatic cylinder