Expired model XYR1160

Axis Compensation Modules
Series XYR1000

Personal data
Message
Benefits in detail
  1. Piston position sensing
    via magnetic field sensor included in scope of delivery
  2. Robust, lightweight housing
    Hard-coated aluminum alloy partial mounting circle in accordance with EN ISO 9409-1 lowest overall height
  3. Compensation force
    adjustable via adjustment screw
  4. Compensation stroke
    infinitely variable (from size 1063 upwards)
  5. Locking piston
    centrical via cone
  6. Eccentrical locking
    via pneumatic piston with frictional contact
  7. Linear guide
    for highest force and moments capacity
  8. Compensation plate
    to balance position errors in XY- direction