HWR2040F

Tool Changers
Series HWR2000
- Change in seconds
Reduce your start up costs and minimise downtimes by changing your tool in seconds - Integrated air transfer system
For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements. - Includes loss protection
Undesired falling of work pieces is eliminated - this means the highest safety for man and machine
Technical Data
Connecting flange according EN ISO 9409-1 | PCD 40 |
Recommended handling weight | 10 [kg] |
Pneumatic energy transfer | 4 [Quantity] |
Electrical energy transfer | optional |
Self locking mechanism when locking | mechanical |
Locking stroke | 4 [mm] |
Repetition accuracy in Z | 0.01 [mm] |
Repetition accuracy in X, Y | 0.02 [mm] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Moment of inertia | 0.33 [kg/cm²] |
Weight | 0.145 [kg] |
Benefits in detail

- Fix part
for robot side assembly - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Eccentric locking bolt
with spring supported snap in function - Locking bolt
adapted to the clamping sleeve - Pre-assembled standard energy element
- Integrated air feed-through
air / vaccum transfer from fix to loose part, hoseless control possible - Loose part
for tool side assembly