WWR125L-B

Tool Changers
Series WWR
- Secure hold during pressure drop
The combination of spring loaded and a high gear ratio guarantees them a safe machine - Extremely flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Inexhaustible variety of media transfer systems
No matter which medium you would like to transmit, we will draw from our wealth of experience in implementing projects and find a solution to suit your needs!
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 125 |
| Type of drive | pneumatic |
| Pneumatic energy transfer | 10 [Quantity] |
| Electrical energy transfer | optional |
| Hydraulic energy transfer | optional |
| Flow per connector | 500 [l/min] |
| Self locking mechanism when locking | mechanical |
| Repetition accuracy in Z | 0.01 [mm] |
| Repetition accuracy in X, Y | 0,02 [mm] |
| Offset at coupling max. in X,Y | 2.85 [mm] |
| Operating pressure | 4 ... 10 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Moment of inertia | 42 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| B10d value | 5000000 |
| Weight | 1.5 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Mounting for energy element
- Drive
- double-acting pneumatic cylinder
- Integrated spring
- energy storage in case of drop in pressure
- Robot flange
- partial mounting circle in accordance with EN ISO 9409-1
- Piston position sensing
- via magnetic field sensor
- Locking bolt
- adapted to the clamping sleeve
- Locking sleeve
- high moment capacity
- Integrated air feed-through
- Air / vaccum transfer
- Hoseless control possible
- Loose part
- For tool side assembly
- Fix part
- For robot side assembly












