GPD5003NO-21-A

3-Jaw Concentric Grippers
Series GPD5000

"The best"

  • Steel Linear Guide – 
    The superior guidance system concept

    The steel / steel guide stands for lasting precision, durability and a long service life—featuring maintenance intervals of up to 30 million gripping cycles. Benefit from these features and increase the profitability and process reliability of your machine.
  • Leakproof and corrosion protected – The universal gripper
    Suitable for virtually all ambient conditions, with a sealed guide up to IP67 and corrosion protection as standard, you are able to use this gripper universally. As a result, the range of models in your production is reduced, along with a reduction in associated storage and process costs.
  • Aluminum Linear Guide – The alternative
    Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems.
Equipment/Options
  • 30 million maintenance-free cycles (max.)
  • IP67
  • Protected against corrosion
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
  • Long stroke / Spring closing
  • High-strength / Spring closing
  • Long stroke / Spring opening
  • High-strength / Spring opening
  • Long stroke
  • High-strength
  • Steel Linear Guide
Technical Data
Stroke per jaw2.5 [mm]
Gripping force in opening465 [N]
Gripping force secured by spring min.130 [N]
Closing time0.02 [s]
Opening time0.01 [s]
Dead weight of mounted gripper finger max.0.12 [kg]
Length of the gripper fingers max.60 [mm]
Repetition accuracy +/-0.01 [mm]
Operating pressure min.4 [bar]
Operating pressure max.7 [bar]
Nominal operating pressure6 [bar]
Operating temperature-10 ... +90 [°C]
Air volume per cycle9.5 [cm³]
Clean room applications according to DIN EN ISO 14644-16
Protection to IEC 60529IP67
Protected against corrosionYes
Weight0.2 [kg]
Benefits in detail
  1. Wedge hook mechanism
    high forces and moments capacity Synchronized gripper jaw movement
  2. Gripper jaw
    Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots
  3. Mounting block
    mounting for inductive proximity switch
  4. Integrated gripping force safety device
    Spring built into cylinder chamber as an energy store
  5. Sensing slot
    mounting and positioning of magnetic field sensors
  6. Mounting and positioning
    Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height
  7. Drive
    Double-acting pneumatic rotor cylinder
  8. Steel Linear Guide
    Steel in steel guide Enables use of extremely long gripper fingers Also available in steel / aluminum variant
  9. Dual lip seal
    IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life
Certificates clean room suitability

SERIES GPD5000 00-VERSIONS*
SERIES GPD5000 21-VERSIONS*
SERIES GPD5000 AL-VERSIONS*

*Certifications are valid for all versions only up to installation size GPD5013