ZF50-WS

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
Diameter | 50 [mm] |
Material | Silicone food-safe |
Lifting force parallel at -20 kPa | 2.44 [kg] |
Lifting force parallel at -60 kPa | 4.08 [kg] |
Lifting force parallel -90 kPa | 5.1 [kg] |
Lifting force vertical at -20 kPa | 3.67 [kg] |
Lifting force vertical at -60 kPa | 7.55 [kg] |
Lifting force vertical at -90 kPa | 9.79 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Translucent white |
Operating temperature | -70 ... +200 [°C] |
Volume | 10 [cm³] |
Weight | 0.012 [kg] |
Downloads
PDF datasheet
Download