Suction cup diameter
To calculate the optimum suction cup diameter, the calculator uses input parameters such as the workpiece dimensions, number of vacuum suction cups, maximum acceleration, negative pressure and safety factor. This makes it possible to design a precise system for safe and reliable handling.
Disclaimer
Our customized calculators help you design your vacuum applications. Calculate the required number of vacuum cups, the optimum suction cup diameter and the theoretical holding force – custom-calculated on the basis of your parameters.