Number of vacuum cups
To calculate the optimum number of suction cups, the calculator uses input parameters such as the workpiece dimensions, maximum acceleration, suction cup diameter, negative pressure and safety factor. This makes it possible to design a precise system for safe and reliable handling.
Disclaimer
Our customized calculators help you design your vacuum applications. Calculate the required number of vacuum cups, the optimum suction cup diameter and the theoretical holding force – custom-calculated on the basis of your parameters.