ZU2-WS-M2.5M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
Diameter | 2 [mm] |
Material | Silicone food-safe |
Fixing thread | M2.5 external |
Lifting force vertical at -20 kPa | 0.003 [kg] |
Lifting force vertical at -60 kPa | 0.01 [kg] |
Lifting force vertical at -90 kPa | 0.015 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Translucent white |
Operating temperature | -70 ... +200 [°C] |
Volume | 0.003 [cm³] |
Weight | 0.001 [kg] |
Downloads
PDF datasheet
Download