VIP4
Legacy Product
Vacuum generator
Series VIP
Technical Data
Vacuum output at 4 bar | 90 [%] |
Air consumption per min. | 63 [l norm] |
Vacuum volume | 165 [l norm/min.] |
Operating pressure | 4 ... 7 [bar] |
Noise level (free-running) | 65 [db(A)] |
Noise level (suction) | 50 [db(A)] |
Operating temperature | -20 ... +80 [°C] |
A | G1/2" |
Dimension B | 67 [mm] |
Dimension C | 29 [mm] |
Dimension D | 182 [mm] |
Dimension E | 34 [mm] |
Weight | 0.67 [kg] |
Downloads
PDF datasheet
Download