EDG174199

Woodworking tools
- The Zimmer Group offers customized adjustable drilling gears in a wide range of variations
- Variable number of spindles and arrangement
- Various units for a wide range of machining operations (horizontal drilling unit, grooving saw, Clamex, cup conveyor)
- Machining of wood, composite materials and plastics
Technical Data
Tool interface | Ø10h6 Weldon |
Spacing | 32 [mm] |
Maximum speed | 7500 |
Number of spindles | 6 |
Spindle arrangement | R-shape |
Cooling | Convection |
Maintenance interval | 500 [h] |
Suction | Yes |
Hold down | Yes |
Motor connection | Flanged |
Quantity X - Horizontal drilling spindle | 6 |
Horizontal drilling spindle | Yes |
Waterproofing | No |
Fitting unit | No |
Clamex | No |
Milling spindle | No |
Handling unit | No |
Grooving saw | No |