2-Jaw Parallel Rotary Grippers
Series DGP400

"TWO in ONE"
- Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - 2 in 1
Gripping and swivelling in a module allows optimum utilisation of the installation space - Individually adjustable
How you stay flexible: 90° or 180° swivel angle - You decide what your application requires on site
Series features
- 1.5 million maintenance-free cycles (max.)
- Spring closing C
- Spring opening O
- IP40
- Magnetic field sensor
- Rotation angle 90°
- Rotation angle 180°
- 1 million maintenance-free cycles (max.)
Gripping force [N]
Gripper weight [kg]
0
Installation size: DGP404 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
DGP404N | 4 [mm] | 115 [N] | 115 [N] | |
DGP404NC | 4 [mm] | 155 [N] | ||
DGP404NO | 4 [mm] | 155 [N] | ||

- Removable centering sleeves
quick and economical positioning of the gripper fingers - Wedge hook mechanism
synchronized the movement of the gripper jaws - Precise T-Slot guide
high forces and moments capacity - Endposition 0/90/180° adjustment
endstops for 0°/90°/180° included with purchase - Rotating-drive mechanism
robust, wear-resistant - Drive
two double-acting pneumatic cylinders - Slot for magnetic field sensor
sensing of the rotational position and gripper jaw position - Integrated gripping force safety device
optional via integrated spring (C or O models)