ZF15-WS-M5M

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
Diameter | 15 [mm] |
Material | Silicone food-safe |
Fixing thread | M5 external |
Lifting force parallel at -20 kPa | 0.35 [kg] |
Lifting force parallel at -60 kPa | 0.66 [kg] |
Lifting force parallel -90 kPa | 0.76 [kg] |
Lifting force vertical at -20 kPa | 0.35 [kg] |
Lifting force vertical at -60 kPa | 0.86 [kg] |
Lifting force vertical at -90 kPa | 1.12 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Translucent white |
Operating temperature | -70 ... +200 [°C] |
Volume | 0.037 [cm³] |
Weight | 0.004 [kg] |
Downloads
PDF datasheet
Download