Robot traversing axis
Series ZRM

- Robust
20% higher torque load than the benchmark - Flexible
Thanks to configurable stroke and many options - Durable
Longest service life on the market - Customized
Adaptable to any application
ZRM SERIES – ZIMMER ROBOT MOVER
The Robot Mover (ZRM series) is required when robots need to run parallel in production lines or load multiple machines. The ZRM series is designed for robots in four sizes and offers payloads of up to 2,500 kg per carriage. Thanks to modular segments, different travel lengths can be flexibly implemented. The range is rounded off by optional weld-proof covers, secure clamping of the carriage position, and an additional carriage for the use of two robots on a seventh axis.
- Robust: 20% higher moment load than the benchmark
- Flexible: thanks to configurable stroke and numerous options
- Durable: longest service life on the market
- Customized: adaptable to any application

Free choice of robot
Free choice of robot and drive motor
Sensor-monitored lubrication system
Through permanent lubrication, long service life
Energy supply chain
Position configurable (right, center, left)
Optional clamping
High rigidity thanks to clamping of the carriage position
High load capacity
Four payloads for a maximum robot weight of 250 kg, 1,000 kg, 1,500 kg, and 2,500 kg.
Optional cover for the travel path
Protection against environmental influences
Configurable overall length
Standard lengths that can be freely combined with each other or customized (stroke in increments of 1000 mm)
1. Free choice of robot
Free choice of robot and drive motor
2. Sensor-monitored lubrication system
Through permanent lubrication, long service life
3. Energy supply chain
Position configurable (right, center, left)
4. Optional clamping
High rigidity thanks to clamping of the carriage position
5. High load capacity
Four payloads for a maximum robot weight of 250 kg, 1,000 kg, 1,500 kg, and 2,500 kg.
6. Optional cover for the travel path
Protection against environmental influences
7. Configurable overall length
Standard lengths that can be freely combined with each other or customized (stroke in increments of 1000 mm)
Technical data | |||||
---|---|---|---|---|---|
Size | Load capacity max: | Total length min. / max.: | Positioning accuracy: | Acceleration max.: | Speed max.: |
ZRM 250 | 250 kg | 2.000… 100.000 mm | +/- 0,05 mm | 4 m/s2 | 1,6 m/s |
ZRM 1000 | 1.000 kg | 2.000… 100.000 mm | +/- 0,05 mm | 4 m/s2 | 1,6 m/s |
ZRM 1500 | 1.500 kg | 3.500… 100.000 mm | +/- 0,05 mm | 4 m/s2 | 1,5 m/s |
ZRM 2500 | 2.500 kg | 3.500… 100.000 mm | +/- 0,05 mm | 3 m/s2 | 1,5 m/s |