Handling system for small load carriers

Logistics solutions
- 3-point grip
- Format adjustment in X and Y (servo)
- Special gripper fingers for reduced interference contours and tighter layer patterns
- High versatility thanks to exchangeable additional modules (e.g. cardboard grippers)
- Weight-optimized design
- Compensation of height tolerances
- Profile jaws for safe standstill of the SLCs
- Integrated gripping force retention
Equipment/Options
- IP40
- Pneumatic
- Drive AC servo motor
- Gripping force safety device for spring
Technical Data
Drive type | PNEUELE |
Max. gripping force | 1120 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 40 [mm] |
IP class | IP40 |
System weight | 92 [kg] |
Max. workpiece weight | 25 [kg] |
Max. workpiece temperature | 40 [°C] |
Downloads
PDF datasheet
Download