System reference
Gripper for cast parts
System solutions | Mechanical and plant engineering | Metal | Foundry
Challenge
A large machining center of a robot manufacturer needed to be able to be operated without staff over two shifts. The long processing time of up to 45 minutes for a component needed to be used to deburr the components during the non-productive time.
Solution
Eight parts each are provided on a parts buffer. A tool changer can change to either the gripper for part 1 (rocker) or gripper 2 (carousel). During the non-productive time, the tool changer brings in a deburring spindle. The clamping time was reduced from 40 min. (for manual clamping) to 2 min. (automatic clamping). The part yield was increased many times over and the parts leave the system deburred.
Highlights and technical data
IP40
Pneumatic
External gripping
Internal gripping
Gripping force safety device for spring
Technical Data
| Drive type | PNEU |
| Max. gripping force | 34000 [N] |
| Gripping concept | FORM |
| Gripping safety device | FED |
| Max. stroke | 30 [mm] |
| IP class | IP40 |
| System weight | 131 [kg] |
| Max. workpiece weight | 160 [kg] |
| Max. workpiece temperature | 80 [°C] |