Gripper for coupling housings

Challenge
Before unloading a die casting mold, a gripped steel inlay needed to be placed accurately into the mold before each shot. The temperature of the components to be removed was approx. 400°C.
Solution
The inlays were picked up using a standard electronic magnet in conjunction with an XY axis compensation module. The housing was removed using a high-temperature version of the standard three-jaw gripper.
Highlights and technical data
- IP64
- Pneumatic
- Temperature-resistant
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 2250 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 24 [mm] |
IP class | IP64 |
System weight | 25 [kg] |
Max. workpiece weight | 12 [kg] |
Max. workpiece temperature | 130 [°C] |
Built-in standard components