Component reference
O-ring assembly gripper
Gripper | Components | Mechanical and plant engineering | Assembly

O-ring assembly grippers, outer
Series GS

- Expanding stroke adjustable from outside via adusting ring
- T-Slot guide for high forces and moments capacity
1. Grippers for special tasks

- Expanding stroke adjustable from outside via adusting ring
- T-Slot guide for high forces and moments capacity
Task & Solution
The adjustable spreading stroke prevents the O-ring from overspreading and ensures consistent production quality. Detection of the end position with our magnetic field sensor technology enables shorter cycle times and an integrated control system.
Highlights and technical data
- 5 million maintenance-free revolutions (max.)
- IP30
- Magnetic field sensor
- Inductive sensor
Built-in standard components